STEAM project materials

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Yellow 3mm
In stock COM-00532
2.25 5   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
12.6 6   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
LED - 3mm Cycling RGB (slow)
In stock COM-11448
2.2 4   
LilyPad Button Board
In stock DEV-08776
12.6 6   
Total: 35.15