Antoine's electronics wish list

by Member #1220561

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
7 2   
SparkFun Single Lead Heart Rate Monitor - AD8232
In stock SEN-12650
21.5 1   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
6.3 3   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
5 10   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
5.5 10   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
21 available SEN-12969
8.95 1   
Total: 85.9