Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Qwiic Adapter
DEV-14495 |
3.2 | 2 | |
Copper Tape - Conductive Adhesive, 5mm (50ft)
PRT-13827 |
27.5 | 5 | |
Copper Tape - Conductive Adhesive, 2" (50ft)
PRT-13828 |
107.5 | 5 | |
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
24.75 | 5 | |
Bare Conductive - Electric Paint (50ml)
COM-10994 |
130 | 4 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Circular Robotics Chassis Kit (Three-Layer)
ROB-14339 |
19.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi Zero W
DEV-14277 |
15 | 1 | |
Liquid Pump - 350GPH (12v)
ROB-10455 |
33 | 2 | |
Solenoid - 5V (Small)
ROB-11015 |
11 | 2 | |
SparkFun MP3 Player Shield
DEV-12660 |
57.9 | 2 | |
SparkFun Sunny Buddy - MPPT Solar Charger
PRT-12885 |
28.95 | 1 | |
Teensy 3.6
DEV-14057 |
146.25 |
5
Cannot be ordered at this time. |
|
SparkFun 9DoF IMU Breakout - LSM9DS1
SEN-13284 |
17.95 |
1
Cannot be ordered at this time. |
|
SparkFun Hall-Effect Current Sensor Breakout - ACS712
BOB-08882 |
7.95 |
1
Cannot be ordered at this time. |
|
Total: 651.35 |