Project: Raptor Pack: Tail

by Member #1003791

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
6.5 1   
Metal Pushbutton - Latching (16mm, Yellow)
Retired COM-11974
3.95
You save:
2 (34%)
1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
Magnet Disk - 0.709"
In stock COM-08890
1.05 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
Rotary Encoder
In stock COM-09117
9 2   
Total: 26.1