Customer #1265838's Wish List from Cart

by Member #1265838

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Soldering Iron - 60W (Adjustable Temperature)
In stock TOL-14456
16.5 1   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
LilyPad LED Blue (5pcs)
In stock DEV-14012
3.5 1   
LilyPad LED Red (5pcs)
In stock DEV-14013
3.5 1   
LilyPad LED Yellow (5pcs)
Out of stock DEV-14014
3.5 1   
LilyPad LED Green (5pcs)
In stock DEV-14011
3.5 1   
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
LilyPad Button Board
In stock DEV-08776
40
You save:
2 (5%)
20   
LilyPad Simblee BLE Board - RFD77101
Retired DEV-13633
27.95 1   
Cannot be ordered at this time.
Total: 235.75