This kit is designed to be used in conjunction with the Udacity Robotic Software Engineer Nanodegree program. It is used along with an NVIDIA Jetson TX2 in the Hardware Hello World Lab. https://www.udacity.com/course/robotics-software-engineer--nd209
Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 | |
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Transistor - NPN, 50V 800mA (BC337)
COM-13689 |
0.55 | 1 | |
LED Rainbow Pack - 5mm PTH
COM-12903 |
3.95 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Total: 39.95 |