TODO

by Member #1424

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Arduino Pro 328 - 5V/16MHz
Retired DEV-09219
19.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Potentiometer - Push-Lock (10K)
Retired COM-10805
5.9 2   
Cannot be ordered at this time.
Luxeon Rebel LED Breakout - White Triple Play
Retired BOB-10180
19.95 1   
Cannot be ordered at this time.
SparkFun Luxeon Rebel LED Single Driver
Retired COM-09748
23.95 1   
Cannot be ordered at this time.
Luxeon Rebel Triple-LED Narrow Lens
Retired COM-09733
5.95 1   
Cannot be ordered at this time.
Heat Sink with Fins
Retired PRT-09798
3.95 1   
Cannot be ordered at this time.
Total: 192.4