Self-contained 2.4GHz beacon (directional/patch antenna - https://www.amazon.com/dp/B003ZWPRUI/)
Product | Subtotal | Qty | |
---|---|---|---|
Interface Cable RP-SMA to U.FL - 100mm
WRL-00662 |
4.95 | 1 | |
XBee 1mW U.FL Connection - Series 1 (802.15.4)
WRL-08666 |
24.95 |
1
Cannot be ordered at this time. |
|
Fio v3 - ATmega32U4
DEV-11520 |
14.78
You save: 22.17 (60%) |
1
Cannot be ordered at this time. |
|
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 | |
Lithium Ion Battery - 400mAh
PRT-13851 |
5.5 | 1 | |
Rocker Switch - SPST (right-angle)
COM-08837 |
1.05 | 1 | |
SparkFun 9DoF Sensor Stick
SEN-13944 |
17.95 |
1
Cannot be ordered at this time. |
|
Total: 79.68 |