Rivera per 5

Favorited Favorite 0

arduino projects

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flex Sensor 4.5"
22 available SEN-08606
35.9 2   
Flex Sensor 2.2"
In stock SEN-10264
23.9 2   
Hub Arm - Single (3")
Retired ROB-12519
10.99 1   
Cannot be ordered at this time.
Servo - Hitec HS-625MG (Standard Size)
Retired ROB-11885
95.85 3   
Cannot be ordered at this time.
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
69.75 5   
2.4GHz Transceiver IC - nRF24L01+
In stock COM-00690
3.95 1   
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
22.95 1   
Cannot be ordered at this time.
FM Radio Transmitter Module - NS73M
Retired WRL-08452
1.35
You save:
8.6 (86%)
1   
Cannot be ordered at this time.
ATmega328 - TQFP
Retired COM-13448
4.95 1   
Cannot be ordered at this time.
Motor Driver 2A Dual L298 H-Bridge
Retired ROB-09670
69.9 2   
Cannot be ordered at this time.
E-textile Basics Lab Pack
Only 10 left! LAB-13165
213.95 1   
LilyPad ProtoSnap Development Board
Retired DEV-11262
119.9 2   
Cannot be ordered at this time.
LilyPad LilyMini ProtoSnap
In stock DEV-14063
35 2   
Total: 708.34