C. Mader- Howe wishlist 1

by Member #1288117

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
42.9
You save:
2.1 (5%)
30   
LilyTwinkle ProtoSnap
Retired DEV-11590
149.25
You save:
143.25 (49%)
15   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
17.5 5   
LilyPad ProtoSnap Plus Kit
Retired DEV-12922
267.5 5   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
56.5
You save:
3 (5%)
10   
LilyTwinkle
In stock DEV-11364
56.5
You save:
3 (5%)
10   
LilyPad Rainbow LED (6 Colors)
Out of stock DEV-13903
37.5
You save:
2 (5%)
10   
EeonTex Conductive Fabric
Out of stock COM-14110
27.9 2   
Cannot be ordered at this time.
LilyPad Simple Power
30 available DEV-11893
34.5 3   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Total: 741.55