Customer #916927's Wish List from Cart

by Member #916927

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PLA Filament 2.85mm - 1kg (Black)
Retired TOL-14584
22.99 1   
Cannot be ordered at this time.
Bridge Filament 3mm - 0.45kg (Clear)
Retired TOL-13937
20 1   
Cannot be ordered at this time.
INOVA-1800 Filament 3mm - 1kg (Black)
Retired TOL-13936
79.95 1   
Cannot be ordered at this time.
ABS Filament 3mm - 1kg (Black)
Retired TOL-12954
42.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
149.25 15   
Cannot be ordered at this time.
SparkFun WeevilEye - Beginner Soldering Kit
In stock KIT-10723
219 20   
Soldering Iron - 60W (Adjustable Temperature)
In stock TOL-14456
99 6   
Third Hand
Only 9 left! TOL-09317
65.7 6   
Circuit Scribe Conductive Ink Pen
In stock COM-13254
79.9 10   
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
Out of stock KIT-13815
19.9 2   
SparkFun MOSFET Power Control Kit
Retired COM-12959
79.1
You save:
4.2 (5%)
14   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
30 12   
SparkFun 9DoF Sensor Stick
Retired SEN-13944
35.9 2   
Cannot be ordered at this time.
Total: 943.64