Product | Subtotal | Qty | |
---|---|---|---|
Tilt Sensor - AT407
SEN-10289 |
21 | 10 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
39.5 | 10 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
79 | 20 | |
LilyPad LilyMini ProtoSnap
DEV-14063 |
87.5 | 5 | |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
71.5
You save: 3.5 (5%) |
50 | |
SparkFun Inventor's Kit for micro:bit
KIT-14542 |
99.9 |
2
Cannot be ordered at this time. |
|
Solder Lead Free - 100-gram Spool
TOL-09325 |
9.95 | 1 | |
Third Hand
TOL-09317 |
10.95 | 1 | |
Chibitronics White LED MegaPack (30 Stickers)
DEV-14595 |
34.95 |
1
Cannot be ordered at this time. |
|
Chibitronics Red, Yellow, Blue LED MegaPack (30 Stickers)
DEV-14594 |
34.95 |
1
Cannot be ordered at this time. |
|
Chibitronics Circuit Stickers Effects Add-On Pack
DEV-14596 |
19.9
You save: 1.05 (5%) |
1
Cannot be ordered at this time. |
|
micro:bit Board
DEV-14208 |
59.8 |
4
Cannot be ordered at this time. |
|
Total: 568.9 |