Customer #762974's Wish List from Cart

by Member #762974

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.45 1   
Hook-up Wire - Yellow (22 AWG)
28 available PRT-08024
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.9 3   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Female Headers
In stock PRT-00115
1.75 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
128.5 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Total: 203.72