Bluetooth Speaker Parts, 2 amp options

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Noisy Cricket Stereo Amplifier - 1.5W
Only 7 left! DEV-14475
12.5 1   
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
SparkFun Audio Bluetooth Breakout - RN-52
Retired WRL-12849
49.5 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
SparkFun LiPo Charger/Booster - 5V/1A
In stock PRT-14411
17.5 1   
Multicolor Buttons - 4-pack
Only 7 left! PRT-14460
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 163.3