PRD Sparkfun Order 07Jan2018

by Member #812407

Favorited Favorite 0

Requested by B. Walker

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Plug - Female
In stock PRT-13126
4.2 4   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
LED Holder - 5mm
In stock COM-11840
15.6
You save:
0.9 (5%)
30   
Breadboard - Mini Modular (Red)
In stock PRT-12044
18 4   
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
Concave Button - Green
In stock COM-09341
11 4   
Total: 71.85