Product | Subtotal | Qty | |
---|---|---|---|
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 | |
SparkFun Wireless Motor Driver Shield
DEV-14285 |
10.47
You save: 14.48 (58%) |
1
Cannot be ordered at this time. |
|
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
5.5 | 2 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Total: 55.92 |