Customer #1375106's Wish List from Cart

by Member #1375106

Favorited Favorite 0

Items for Rt. 9 Library FY2018

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
25.5 3   
LilyTwinkle
In stock DEV-11364
62.15
You save:
3.3 (5%)
11   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
52.92
You save:
5.88 (10%)
28   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
Needle Nose Pliers
In stock TOL-08793
14 4   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
17.5 5   
Brass Sponge
In stock TOL-08964
21 6   
Total: 207.52