Joy Dept.

by Member #1323605

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PLA Filament 2.85mm - 1kg (Black)
Retired TOL-14584
22.99 1   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
13.8 12   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
3.95 1   
Cannot be ordered at this time.
LED Neon Flex Rope
Retired COM-14555
39.95 1   
Cannot be ordered at this time.
Fairy Lights - Purple (2.5m)
Retired PRT-14506
9.9 2   
Cannot be ordered at this time.
Silk Flower LED
Retired COM-13270
22.47
You save:
22.38 (50%)
3   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
24.5 7   
Force Sensitive Resistor - Square
In stock SEN-09376
62.5 5   
9V Alkaline Battery
In stock PRT-10218
18 8   
Total: 218.06