PHY 136 and ES 210 and MTR 430
Product | Subtotal | Qty | |
---|---|---|---|
Molex Jumper 6 Wire Assembly
PRT-09922 |
3.8
You save: 4.6 (55%) |
4 | |
JST Jumper 2 Wire Assembly
PRT-09914 |
6.3 | 6 | |
Lithium Ion Battery - 1Ah
PRT-13813 |
21.9 |
2
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
19.9 | 2 | |
Jumper Wires Premium 6" M/F Pack of 100
PRT-09139 |
26.95 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
22.5 | 10 | |
Solar Panel - 3.5W
PRT-13782 |
83.9 |
2
Cannot be ordered at this time. |
|
Total: 185.25 |