×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Solar Panel - 3.5W

Have a project that needs some good power? Do you like free power provided by our friend, Mr. Sun? Check out this high quality, high output, fully enclosed solar panel with a nice solid aluminum/plastic frame. The panel is capable of 3.5 watts in the open sun with a peak power output around 6V at 615mA.

The termination is equipped with a 3.5mm x 1.1mm barrel plug and 5.5mm x 2.1mm adapter on a 22cm (8in) cable making the panel able to mate directly with many of our development boards. Each panel also features monocrystalline high efficiency cells at 19% with a waterproof urethane coating with hard-board backing. With robust sealing for out door applications this solar panel is incredibly durable and reliable!

  • 1x Solar Panel - 3.5W
  • 1x Barrel Plug Adapter - 3.5mm to 5.5mm
  • Monocrystalline cells - 19% efficient
  • Open Circuit Voltage: 7.0V
  • Peak Voltage: 6.0V
  • Peak Current: 615mA
  • Peak Power: 3.69 Watts
  • Four screws on back corners of panel allow multiple mounting options
  • Waterproof Urethane Coating
  • UV Resistant
  • 210mm x 113mm x 5mm (8.3in x 4.4in x 0.2in)

Solar Panel - 3.5W Product Help and Resources

Weather Station Wirelessly Connected to Wunderground

April 11, 2014

Build your own open-source, official Wunderground weather station that connects over WiFi via an Electric Imp.

Sunny Buddy Solar Charger V13 Hookup Guide

October 13, 2014

How to hookup the Sunny Buddy: a solar-powered, MPPT (peak-power tracking), LiPo battery charger.

1 of 1 found this helpful:

Tested output.

Tested output on this panel on Jan 14th around noon. (Winter sunshine) Summer time numbers will be better

A          V      Load
0.600 - 0.68 - 1 ohm load
0.610 - 1.31 - 2 ohm load
0.620 - 2.54 - 4 ohm load
0.600 - 4.90 - 8 ohm load
0.430 - 6.71 - 16 ohm load

Expect 500mA maximum from this panel.


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.