EL Gear

by Member #1412399

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Tape - Blue/Green (1m)
Retired COM-10795
35.82
You save:
23.88 (40%)
6   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
89.7 6   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
89.7 6   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
32.82
You save:
26.88 (45%)
6   
Cannot be ordered at this time.
EL Tape - Blue (1m)
Retired COM-10793
59.7 6   
Cannot be ordered at this time.
SparkFun EL Escudo Dos
Retired COM-10878
118 4   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
59.7 6   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
19.9 2   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
59.4 12   
Cannot be ordered at this time.
SparkFun EL Sequencer
Retired COM-12781
81.9 2   
Cannot be ordered at this time.
EL Wire - Blue 3m (Chasing)
Retired COM-12925
19.9 2   
Cannot be ordered at this time.
EL Wire - Fluorescent Green 3m (Chasing)
Retired COM-12927
11.9
You save:
8 (40%)
2   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m (Chasing)
Retired COM-12930
19.9 2   
Cannot be ordered at this time.
EL Wire Chasing Adapter Cable
Retired COM-12934
6 4   
Cannot be ordered at this time.
Bendable EL Wire - Blue 3m
Retired COM-14697
21.9 2   
Cannot be ordered at this time.
Bendable EL Wire - Green 3m
Retired COM-14698
21.9 2   
Cannot be ordered at this time.
Bendable EL Wire - Purple 3m
Retired COM-14700
21.9 2   
Cannot be ordered at this time.
Bendable EL Wire - Yellow 3m
Retired COM-14701
21.9 2   
Cannot be ordered at this time.
Bendable EL Wire - Blue-Green 3m
Retired COM-14702
21.9 2   
Cannot be ordered at this time.
Bendable EL Wire - Red 3m
Retired COM-14703
21.9 2   
Cannot be ordered at this time.
Bendable EL Wire - Pink 3m
Retired COM-14704
21.9 2   
Cannot be ordered at this time.
Bendable EL Wire - Orange 3m
Retired COM-14705
21.9 2   
Cannot be ordered at this time.
Bendable EL Wire - Fluorescent Green 3m
Retired COM-14699
21.9 2   
Cannot be ordered at this time.
Bendable EL Wire - White 3m
Retired COM-14706
21.9 2   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
89.7 6   
Cannot be ordered at this time.
EL Wire Starter Kit
Retired RTL-11421
161
You save:
8.5 (5%)
10   
Cannot be ordered at this time.
EL Wire - Yellow 3m (Chasing)
Retired COM-12932
19.9 2   
Cannot be ordered at this time.
EL Panel - Blue-Green (10x10cm)
Retired COM-10800
89.7 6   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
89.7 6   
Cannot be ordered at this time.
EL Tape - White (1m)
Retired COM-10794
59.7 6   
Cannot be ordered at this time.
Total: 1433.04