RPi

by Member #1412399

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
300 5   
Cannot be ordered at this time.
Raspberry Pi Camera Module V2
Out of stock DEV-14028
125 5   
Cannot be ordered at this time.
SmartiPi Touch
Retired PRT-14059
124.75 5   
Cannot be ordered at this time.
Raspberry Pi 3 B+ Starter Kit
Retired KIT-14644
919.5 10   
Cannot be ordered at this time.
PiJuice HAT - Raspberry Pi Portable Power Platform
Out of stock PRT-14803
739.5 10   
Cannot be ordered at this time.
SparkFun Qwiic HAT for Raspberry Pi
In stock DEV-14459
61.8
You save:
3.2 (5%)
10   
Pimoroni Unicorn HAT
Retired DEV-14037
149.75 5   
Cannot be ordered at this time.
SmartiPi Touch Back Cover (Large)
Retired COM-14572
69.65 7   
Cannot be ordered at this time.
LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)
Retired LCD-14776
49.75
You save:
75 (60%)
5   
Cannot be ordered at this time.
PaPiRus ePaper / eInk Screen HAT for Raspberry Pi
Retired LCD-14825
249.75 5   
Cannot be ordered at this time.
Total: 2789.45