Community Outreach 2

by Member #1406334

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ReSpeaker 4-Mic Array for Raspberry Pi
Retired DEV-14645
24.95 1   
Cannot be ordered at this time.
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Raspberry Pi Zero Case
In stock PRT-14273
5.95 1   
Brass Heat-Set Inserts - #4-40 x 0.135" (50pcs)
Retired SPX-14617
14.95 1   
Cannot be ordered at this time.
Heat Set Insert Tips for Hakko (#4-40/M3 and M5)
Retired SPX-14581
14.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Sapphire Blue (20g)
Retired COM-11556
12.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing - Dev Board (with Headers)
In stock WRL-13804
20.25 1   
SparkFun Hoodie - Large
Retired SWG-08339
24.95 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/8"D x 3"L)
Retired ROB-12339
1.18 2   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
IOIO and Breadboard Holder
Retired DEV-11632
0.7
You save:
26.95 (97%)
7   
Cannot be ordered at this time.
Total: 162.73