This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Description: This is a very simple board that takes a 6-12V input voltage and outputs a selectable 5V or 3.3V regulated voltage. All headers are 0.1" pitch for simple insertion into a breadboard.
Input power can be supplied to either the DC barrel jack or the two pin header labeled + and -. Output power is supplied to the pins labeled GND and VCC. Board has both an On/Off switch and a voltage select switch (3.3V/5V).
The two sets of four GND and VCC holes are spaced such that when connected to our Basic Breadboard both power busses will be powered.
Note: Headers are not supplied. You will need to supply your own headers to connect this board to a breadboard. Check below for some breakaway header strips.
Dimensions: 2.15x0.65"
Features:
Documents:
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
**Description**: Ever wonder what goes on inside these things? Well this clear bread board might enlighten. Beyond the cl…
High quality switching 'wall wart' AC to DC 9V 650mA wall power supply manufactured specifically for Spark Fun Electronics. T…
This simple cable has so many uses! Plug the 9 volt battery clip onto a standard 9V battery and connect the other end to anyt…
Your first exposure to electrical engineering - the bread board. Who knew it would bring so much frustration? This is your …
Here is a very simple breadboard power supply kit that takes power from a DC wall wart and outputs a selectable 5V or 3.3V re…
This is a simple 4 cell AA battery holder. The 5 inch cable is terminated with a standard 5.5x2.1mm, center positive barrel j…
This is a very simple board that takes a 4-9V input voltage and outputs a selectable 1.8V or 3.3V regulated voltage. All head…
**Description**: How could anyone improve on the clear plastic breadboard. I mean, that's pretty sweet right? What if it wa…
This is the LM317TG voltage regulator, a three-terminal positive regulator with a 1.2V to 37V adjustable output voltage. This…
The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino pr…
You may be the greatest living banana-pianist, but how will you ever know if you don't make yourself a banana piano? Good new…
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=8772). We now u…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
This is a time saving kit of jumper wires - cut, stripped, and pre-bent for your prototyping pleasure. Included with this kit…
The Digital Sandbox (DS) is a learning platform that engages both the software and hardware worlds. It’s powered by a micro…
The digital multimeter (DMM) is an essential tool in every electronic enthusiasts arsenal. The SparkFun Digital Multimeter, h…
The LilyMini ProtoSnap is a great way to get started learning about creating interactive e-textile circuits before you start …
The ATtiny45 and 85 are a couple of really cool little MCUs but did you know you can program them in Arduino? That's right, n…
**Description**: This is your tried and true full size solderless breadboard! It has 2 split power buses, 10 columns, and 63 …
Based on 4 ratings:
1 of 1 found this helpful:
by dwc309 verified purchaser
Having a few of these lying around makes it easy to quickly try something or leave something with a supply handy.
2 of 2 found this helpful:
by Member #297134 verified purchaser
This wonderful little board let’s me choose 3.3V for a Particle board or 5V for an arduino and the extra header let’s me pull off the source 12V.
by Member #874461 verified purchaser
I have only recently begun working on electronics projects. This power supply works well for my needs. I mostly need 5 volts, for my breadboard for small projects.
I soldered four header pins into the board and that was that. I pushed into the breadboard easily. There is an on-off switch and a switch to go from 3 volts to 5 volts.
Works great. Very happy with it for the price.
by Member #139415 verified purchaser
This is a great board, add on for using a breadboard. Especially when needing 5 or 3.3 volts. Easy to solder the pins. The only complaint that I might have is that the on/off switch is small. Great board. I love it.
Forgot your password?
No account? Register one!
——————– Tech Support Tips/Troubleshooting/Common Issues ——————–
Fritzing Part
SparkFun’s GitHub Repository for the Fritzing parts does not include the Breadboard Power Supply Stick. However, it is already included in the included in the Fritzing library. You just need to search for the term “ Breadboard Power Supply Board SMD ” and it should be the first part that shows up. You might need to make sure that you have the latest Fritizing software version and part library downloaded from Fritzing [ http://fritzing.org/download/ ].
Can this provide power to charge a li-ion battery?
NewEgg has something similar for $3.20. https://www.neweggbusiness.com/Product/Product.aspx?Item=9SIV0GP3AZ0151&nm_mc=KNC-GoogleBizMKPL-PC&cm_mmc=KNC-GoogleBizMKPL-PC--pla--Power+Strips+-+Inverters+and+Converters-_-9SIV0GP3AZ0151&gclid=CjwKEAjwhILABRDwo8mlqt6ug38SJACNSq_kKq9t4n25DnDNGHCGkum27fVuTXMeNstZMnYRQuCIYRoCkTfw_wcB
This is cool but I’d really like to see it with simultaneous dual voltage output. I often have breadboard projects where I have a 3.3v and a 5v rail at the same time.
2 SMD switches - $2.00 or less 1 1206 SMD LED - $0.10 1 Voltage regulator - $2.00 or less PCB - $2.00 or less Others - $2.00 or less Total $5.10 … buy it with sparkfun’s logo $226 (Y)
Much the same as the breadboard power supply kit ( https://www.sparkfun.com/products/114 ), yes?
Awesome idea!
Current Rating? LM317 = 3A, 1N4001 = 1A, PTC = 0.5A? So, half an Amp?