MicroPython Programming Tutorial: Getting Started with the ESP32 Thing

Favorited Favorite 1

Parts needed for MicroPython Programming Tutorial: Getting Started with the ESP32 Thing.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
Only 2 left! SEN-13314
5.5 1   
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
Total: 39.3