Customer #1442626's Wish List from Cart

by Member #1442626

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
7-Segment Display - 6.5" (Red)
In stock COM-08530
82 4   
SparkFun Large Digit Driver
In stock WIG-13279
38 4   
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
4.2 4   
Total: 160.65