Customer #1464167's Wish List from Cart

by Member #1464167

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Ethernet w/o PoE
Retired DEV-11229
39.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
30 4   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Force Sensitive Resistor - Long
In stock SEN-09674
45 2   
Force Sensitive Resistor - Square
In stock SEN-09376
25 2   
Force Sensitive Resistor - Small
In stock SEN-09673
30 4   
Amphenol FCI Clincher Connector (2 Position, Female)
In stock COM-14194
25.2 12   
Total: 223.6