To buy

by Member #691053

Favorited Favorite 0

BIO6

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
9.95 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Barometric Pressure Sensor - MPL115A1
In stock SEN-09602
7.95 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
FlexiForce Pressure Sensor - 25lbs (1" area)
29 available SEN-11207
26.95 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
32.5 1   
SparkFun RedBot Sensor - Accelerometer
Only 14 left! SEN-12589
15 2   
SparkFun Pressure Sensor Breakout - MS5803-14BA
Only 8 left! SEN-12909
64.5 1   
TFMini - Micro LiDAR Module
Retired SEN-14588
44.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
NeuroSky MindWave Mobile 2
Out of stock SEN-14758
99.95 1   
Cannot be ordered at this time.
Robotic Finger Sensor v2
Only 1 left! SPX-14687
39.95 1   
Total: 469.9