Customer #1432730's Wish List from Cart

by Member #1432730

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
27.9 2   
Micro Gearmotor - 460 RPM (6-12V)
In stock ROB-12429
27.9 2   
DC Barrel Jack Plug - Female
In stock PRT-13126
1.05 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Total: 104.97