Fenger Grant M98 Sewable Electronics

by Member #1482457

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED Blue (5pcs)
In stock DEV-14012
3.5 1   
Sewable LED Ribbon - 1m, 25 LEDs (Blue)
Retired COM-14142
9.95 1   
Cannot be ordered at this time.
Sewable LED Ribbon - 1m, 25 LEDs (White)
Retired COM-14143
9.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
In stock DEV-13902
7 2   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Needle Set
In stock TOL-10405
2.1 1   
LilyPad Arduino USB - ATmega32U4 Board
34 available DEV-12049
55.9 2   
Pulse Sensor
In stock SEN-11574
26.95 1   
LilyPad Button Board
In stock DEV-08776
4.2 2   
LilyPad Pixel Board
Retired DEV-13264
5.36
You save:
6.54 (55%)
2   
Cannot be ordered at this time.
LilyPad Slide Switch
In stock DEV-09350
3.98 2   
LilyPad Rainbow LED (6 Colors)
Out of stock DEV-13903
7.9 2   
Total: 188.29