Mag Reader Wish List

by Member #1482629

Favorited Favorite 0

Hey dad if you want me to apply the design to a real mag I may need all of this.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
25.9 2   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
32.85 3   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Total: 81.85