IEEE Robotics Team Order 12_05

by Member #1451711

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header - 10 Pin
In stock PRT-11376
7.5 10   
9V to Barrel Jack Adapter
In stock PRT-09518
7 2   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
6.3 6   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
7.5 10   
Total: 31.8