×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Robot parts

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun moto:bit
Retired DEV-14213
15.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.49 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
2.95 1   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
4.11
You save:
0.84 (17%)
1   
Total: 25.5