Product | Subtotal | Qty | |
---|---|---|---|
SparkFun ESP8266 Thing Starter Kit
KIT-15258 |
14.25
You save: 14.25 (50%) |
1 | |
Solenoid - 12V (Latch / Lock)
ROB-15324 |
10.95 | 1 | |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
0.25 | 1 | |
DC Barrel Jack Adapter - Female
PRT-10288 |
3.5 | 1 | |
Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
TOL-15313 |
6.5 | 1 | |
SparkFun MOSFET Power Control Kit
COM-12959 |
5.95 |
1
Cannot be ordered at this time. |
|
Total: 41.4 |