Wish List for the XBee3 Thing Plus Hookup Guide
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Thing Plus - XBee3 Micro (Chip Antenna)
WRL-15454 |
59.95 | 1 | |
SparkFun Thing Plus - XBee3 Micro (U.FL)
WRL-15435 |
56.5 | 1 | |
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14490 |
1.05 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
SparkFun Traveler microB Cable - 1m
CAB-14741 |
3.95 |
1
Cannot be ordered at this time. |
|
Total: 132.45 |