Partial Wishlist for Non-Addressable RGB LED Strip Hookup Guide

Favorited Favorite 0

Partial wishlist for Non-Addressable RGB LED Strip Hookup Guide

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED RGB Strip - Sealed (1m)
Retired COM-12023
14.95 1   
Cannot be ordered at this time.
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
SparkFun ATX Power Connector Breakout Kit - 12V/5V (4-pin)
Retired KIT-15701
19.5 1   
Cannot be ordered at this time.
Alligator Clip with Pigtail (10 Pack)
In stock CAB-14303
7.5 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
3.75 3   
Cannot be ordered at this time.
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
13 2   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Total: 92.45