Birthday List

by Member #1552722

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MicroMod Qwiic Carrier Board - Double
In stock DEV-17724
11.95 1   
SparkFun MicroMod Qwiic Carrier Board - Single
In stock DEV-17723
9.95 1   
SparkFun MicroMod Teensy Processor
In stock DEV-16402
19.95 1   
SparkFun MicroMod RP2040 Processor
Out of stock DEV-17720
11.95 1   
SparkFun MicroMod ESP32 Processor
Out of stock WRL-16781
16.95 1   
Raspberry Pi Compute Module 4 8GB - 2GB RAM
Out of stock DEV-17284
35 1   
Raspberry Pi Compute Module 4 I/O Board
In stock DEV-17360
35 1   
SparkFun Digital Temperature Sensor Breakout - AS6212 (Qwiic)
In stock SEN-18521
8.95 1   
Qwiic Spectral Sensor - AS7341
Out of stock SPX-17719
19.95 1   
SparkFun Qwiic LED Stick - APA102C
In stock COM-18354
9.95 1   
CO₂ Humidity and Temperature Sensor - SCD41 (Qwiic)
17 available SPX-18366
59.95 1   
SparkFun Thing Plus - ESP32-S2 WROOM
Out of stock WRL-17743
19.95 1   
Thing Plus C - ESP32 WROOM
In stock SPX-18018
21.95 1   
KR Sense Current and Voltage Sensor - 90A
32 available SEN-16408
19.95 1   
SparkFun Logic Level Converter - Bi-Directional
Out of stock BOB-12009
2.95 1   
ESP32 WROOM MCU Module - 16MB (U.FL)
Only 2 left! WRL-17746
9.5 1   
SparkFun Pro Micro - RP2040
Retired DEV-17717
9.95 1   
Cannot be ordered at this time.
Raspberry Pi Pico
In stock DEV-17829
4 1   
SparkFun Qwiic GPIO
21 available DEV-17047
5.95 1   
SparkFun Qwiic Motor Driver
Out of stock ROB-15451
17.95 1   
SparkFun Air Quality Sensor - SGP30 (Qwiic)
In stock SEN-16531
19.95 1   
SparkFun Humidity Sensor Breakout - SHTC3 (Qwiic)
In stock SEN-16467
9.95 1   
SparkFun 16x2 SerLCD - RGB Text (Qwiic)
In stock LCD-16397
19.95 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Cannot be ordered at this time.
Pimoroni Fan SHIM for Raspberry Pi
In stock PRT-15708
11.95 1   
SparkFun Thing Plus - SAMD51
18 available DEV-14713
19.95 1   
Piezo Siren - 12Vdc, 120dB, Warble and Hi-Lo Tone
Out of stock COM-16454
6.95 1   
Cannot be ordered at this time.
Trace Tech No-Clean Flux Pen 11.5 ml
Only 12 left! TOL-16257
9.95 1   
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
Out of stock SEN-15335
16.95 1   
SparkFun Qwiic Micro - SAMD21 Development Board
In stock DEV-15423
20.95 1   
SparkFun FM Tuner Basic Breakout - Si4703
In stock BOB-11083
11.5 1   
SparkFun Decade Resistance Box
Only 14 left! KIT-13006
33.95 1   
SparkFun Line Sensor Breakout - QRE1113 (Digital)
In stock ROB-09454
2.95 1   
SparkFun LiPo Fuel Gauge
Only 13 left! TOL-10617
11.5 1   
SparkFun Triple Axis Magnetometer Breakout - MLX90393 (Qwiic)
In stock SEN-14571
15.95 1   
SparkFun Lightning Detector - AS3935
In stock SEN-15441
26.5 1   
TinyZero Basic Kit
Only 4 left! DEV-15786
24.95 1   
Atto84 with Arduino Bootloader
33 available SPX-14804
5.95 1   
Ultra-Precise Current Sense Amplifier - 100 V/V Gain
In stock COM-17040
3.95 1   
Ultra-Precise Current Sense Amplifier - 20 V/V Gain
In stock COM-17044
3.95 1   
Ultra-Precise Current Sense Amplifier - 500 V/V Gain
In stock COM-17041
3.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
19.95 1   
SparkFun LuMini LED Ring - 3 Inch (60 x APA102-2020)
In stock COM-14965
27.5 1   
SparkFun Qwiic Shield for Arduino
Out of stock DEV-14352
6.95 1   
SparkFun LiPo Charger Plus
In stock PRT-15217
10.5 1   
SparkFun Pro nRF52840 Mini - Bluetooth Development Board
In stock DEV-15025
29.95 1   
SparkFun Nano Power Timer - TPL5110
Out of stock PRT-15353
6.5 1   
SparkFun Power Delivery Board - USB-C (Qwiic)
Out of stock DEV-15801
24.95 1   
SparkFun Qwiic OpenLog
In stock DEV-15164
16.95 1   
LiPower - Boost Converter
Only 3 left! PRT-10255
15.95 1   
Qduino Mini - Arduino Dev Board
In stock DEV-13614
33.5 1   
SparkFun MiniGen - Pro Mini Signal Generator Shield
In stock BOB-11420
31.45 1   
SparkFun RED-V RedBoard - SiFive RISC-V FE310 SoC
In stock DEV-15594
39.95 1   
SparkFun RedBoard Artemis
In stock DEV-15444
19.95 1   
SparkFun Qwiic Flex Glove Controller
In stock SEN-14666
41.95 1   
CO₂ Humidity and Temperature Sensor - SCD30
In stock SEN-15112
59.95 1   
LaserPING 2m Rangefinder
18 available SEN-15881
31.95 1   
DFRobot Accessories "Forerunner"-Tracked Chassis
Out of stock ROB-15863
82.95 1   
Cannot be ordered at this time.
SparkFun IR Array Breakout - 110 Degree FOV, MLX90640 (Qwiic)
Out of stock SEN-14843
69.95 1   
Cannot be ordered at this time.
Teensy 4.0
In stock DEV-15583
19.95 1   
Total: 1249.1