Sound and Time Light Ring V1

by RubenFixit

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
JST Jumper 4 Wire Assembly
In stock PRT-09916
1.6 1   
Qwiic Cable - 50mm
In stock PRT-14426
0.95 1   
JST Jumper 3 Wire Assembly
In stock PRT-09915
1.6 1   
Qwiic Cable - 500mm
Retired PRT-14429
1.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
In stock SEN-15344
6.5 1   
SparkFun Real Time Clock Module - RV-8803 (Qwiic)
In stock BOB-16281
17.5 1   
Qduino Mini - Arduino Dev Board
In stock DEV-13614
35.95 1   
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
19.95 1   
Cannot be ordered at this time.
Total: 112.05