Red Hat Co.Lab Farm

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Battery Holder - 2xAA (JST-PH)
In stock PRT-14299
1.6 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Panasonic Alkaline Battery - AA
In stock PRT-15201
0.55 1   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
7.5 1   
Total: 25.85