Lab

by Member #67177

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun XBee Explorer Serial
Only 10 left! WRL-13225
21.5 1   
RockBLOCK External Patch Antenna
Retired WRL-14580
69.95 1   
Cannot be ordered at this time.
PureThermal 2 - FLIR Lepton Smart I/O Board
Retired DEV-14670
106.95 1   
Cannot be ordered at this time.
RockBLOCK 9603 Accessory Cable
Retired CAB-14720
1.49
You save:
3.46 (70%)
1   
Cannot be ordered at this time.
LoRa Raspberry Pi Gateway with Enclosure
Retired WRL-15336
419.9 2   
Cannot be ordered at this time.
PiJuice HAT - Raspberry Pi Portable Power Platform
Out of stock PRT-14803
147.9 2   
Cannot be ordered at this time.
OpenMV Cam H7 Plus
In stock SEN-16989
99.95 1   
OpenMV FLIR Lepton Adapter Module
Retired DEV-16779
16.5 1   
Cannot be ordered at this time.
NVIDIA Jetson Nano Developer Kit (V3)
Out of stock DEV-16271
149 1   
Cannot be ordered at this time.
FLIR Radiometric Lepton Dev Kit V2
In stock KIT-15948
256.95 1   
LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)
Retired LCD-14776
59.7
You save:
90 (60%)
6   
Cannot be ordered at this time.
Aluminum Heatsink Case for Raspberry Pi 4 - Emerald Green
Retired PRT-15895
55.5
You save:
52.2 (48%)
6   
Cannot be ordered at this time.
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
In stock TOL-15448
48 6   
Raspberry Pi PoE HAT
Retired DEV-14882
120 6   
Cannot be ordered at this time.
SparkFun OpenLog
In stock DEV-13712
33.9 2   
LilyPad Sewable Electronics Kit
Only 3 left! KIT-13927
106.95 1   
WAV Trigger
In stock WIG-13660
59.95 1   
SparkFun Electret Microphone Breakout
In stock BOB-12758
15 2   
SparkFun Capacitive Touch Breakout - AT42QT1011
In stock SEN-14520
3.95 1   
RockBLOCK 9603N - Iridium SatComm Module
32 available WRL-14498
1070 4   
Pycom FiPy
Retired WRL-15155
77.95 1   
Cannot be ordered at this time.
Artemis Global Tracker
Retired SPX-16469
374.95 1   
Cannot be ordered at this time.
Teensy 4.1
In stock DEV-16771
63 2   
Iridium Certified Passive Antenna
Retired SPX-15789
64.95 1   
Cannot be ordered at this time.
Qwiic Iridium 9603N
Out of stock SPX-16394
249.95 1   
Teensy 4.0
In stock DEV-15583
23.8 1   
XBee 3 Module - RP-SMA Antenna
In stock WRL-15130
49.9 2   
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
39.6 2   
Cannot be ordered at this time.
SparkFun XBee Explorer Dongle
In stock WRL-11697
55.9 2   
Total: 3882.61