by Sparky Bobo
This is a partial parts list for the DMX Demonstrator Constant Voltage Display Driver (DMX-DCV, Rev 1.6).
Additionally, you'll need some parts from the common parts lists as well. You can find the common parts list here.
If you plan to use something else for the display, you can leave out the Big Dome Buttons, the 12v power supply (you'll likely need something to supply more current anyway). You may also want to consider adding heatsinks, either two of the PRT-00121 or PRT-14340 depending on your load.
Product | Subtotal | Qty | |
---|---|---|---|
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14491 |
1.25 | 1 | |
Jumper Wire - 0.1", 3-pin, 12"
PRT-10373 |
2.1 | 1 | |
Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
TOL-15313 |
6.5 | 1 | |
N-Channel MOSFET 60V 30A
COM-10213 |
2.5 |
2
Cannot be ordered at this time. |
|
Big Dome Pushbutton - Red
COM-09181 |
12.95 | 1 | |
Big Dome Pushbutton - Green
COM-11275 |
12.95 | 1 | |
Total: 38.25 |