September_Wish_List

by jessejay

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Zio Qwiic OLED Display (1.5inch, 128x128)
Only 1 left! LCD-15890
21.5 1   
SparkFun MicroMod Teensy Processor
In stock DEV-16402
21.5 1   
MicroMod Thing Plus
Retired SPX-18027
29.9 2   
Cannot be ordered at this time.
Reversible USB A to C Cable - 0.8m
In stock CAB-15425
5.5 1   
USB Wall Charger - 5V, 2A
Only 12 left! TOL-16893
6.5 1   
RTK Kit Carrying Case
Only 5 left! PRT-18246
26.95 1   
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
Total: 133.75