xmas 2010

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 2mW Series 2.5 Chip Antenna
Retired WRL-08691
51.9 2   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Wireless Shield
Retired WRL-09841
24.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3 4   
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
2.1 2   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1.5 2   
Total: 133.35