Gior Dior's Wish List from Cart

by Gior Dior

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Metal Pushbutton - Momentary (16mm, Red)
In stock COM-11966
13 2   
SparkFun Thing Plus - ESP32-S2 WROOM
Out of stock WRL-17743
43 2   
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
47 2   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
SparkFun Qwiic OLED Display (0.91 in., 128x32)
Retired LCD-17153
10.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1250mAh (IEC62133 Certified)
In stock PRT-18286
21.9 2   
Total: 144.8