The SparkFun Qwiic Connect System is constantly growing in popularity with makers. So to make it even easier to get started, we've assembled this Qwiic Cable Kit for everyone. If you aren't sure which Qwiic cable to use, this handy box includes all of them allowing you to save a little money and time! It has a little something for everyone.
The SparkFun Qwiic Cable Kit includes 10 cables of various lengths and styles that will get your Qwiic boards connected together, to a development platform, or to a breadboard. Each Qwiic Cable's wires have been color coded to red, black, blue and yellow with 1mm JST termination.
Black = GND Red = 3.3V Blue = SDA Yellow = SCL
The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
Based on 16 ratings:
1 of 1 found this helpful:
great selection of connectors, and spares are always good.
Decent quality and price.
Be sure to purchase more than one or at least one additional PRT-14425/CAB-14988. Believe in me, you gonna need
I bought the kit because the Zio INA219 Current and Voltage (Qwiic) Sensor, that I bought, did not come with a cable. So far I've only used the 500mm cable and it's worked fine except the connector ends were a little tight at first and I was worried about damaging the pins on the board connectors but they seem to be alright. I like that the kit includes the male and female breadboard jumpers. I think there are enough cables in the kit to meet my needs for quite awhile.
I traded a very reasonable amount of money for not sacrificing an existing cable and doing a burnt offering ( Mandatory knuckle tap while soldering, can be thought of as re-injection of blue smoke). The assortment of length was a selling point. The longest may keep the Pi out of the total destruction envelope.
This is a good assortment of cables. It would be nice if it came with a few that had tinned wires or no connector on one end.
All good from ordering to shipping1
Exactly what I needed to connect the parts of my project together. Well packaged!
Every single cable is useful for many applications. If you have a Qwiic system (or multiple) these are a MUST. Eventually you will figure out what exact cable is needed (length, type, etc). But for prototyping these kit is ESSENTIAL.
I really don't mind soldering leads and spliced wires. But the Qwiic connect wiring makes the connections a breeze. Great product.
I was responsible to leading a socially distanced summer workshop that focused on developing prototypes for COVID-related devices. These students had never build embedded hardware or programmed devices. In three weeks each of the teams completed their projects. Qwiic-enabled devices allowed us to focus on the core components and just plug-and-play them together. jck
Good quality and perfect length for both breadboarding and final assembly.
I am using these with QWIIC boards. Love the ease and no soldering required :)
This was super handy to have on hand as I made my project. Because it turned out I could use a shorter-length cable than what I anticipated. And now I can be ready for the next one!
Like the quality of your offerings and their quick delivery.