SPO 10/2023 Wishlist

by Member #1843439

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 3 A+
Out of stock DEV-15139
100 4   
Cannot be ordered at this time.
Argon40 Fan HAT for Raspberry Pi 4, 3B, and 3B+
Out of stock DEV-17163
45.4
You save:
2.4 (5%)
4   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
20 available TOL-13831
17.9 2   
Raspberry Pi 3 B+
In stock DEV-14643
140 4   
Total: 303.3