GNSS Station Stuff

by Nick Poole

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Reinforced Interface Cable - SMA Male to TNC Male (10m)
In stock CAB-21740
29.95 1   
SparkFun GPS-RTK-SMA Breakout - ZED-F9P (Qwiic)
In stock GPS-16481
274.95 1   
SparkFun Thing Plus - ESP32 WROOM (USB-C)
Out of stock WRL-20168
24.95 1   
USB-C Wall Adapter - 5.1V, 3A (Black)
In stock TOL-16272
5.5 1   
Fast Charging USB C to C Cable with LCD - 6.5ft (100W)
In stock CAB-21275
11.95 1   
Total: 347.3