Solenoid Engine Project

by Member #1893144

Favorited Favorite 0

All the electronics needed to make a solenoid engine. This system is focused around reed switches and magnets attached to the crankshaft of the engine for triggering the solenoid.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Thumb Drive (16GB)
In stock SWG-14658
3.47
You save:
6.48 (65%)
1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
SPDT Slide Switch
In stock COM-09609
0.95 1   
Transistor - NPN, 60V 4A (2N5192G)
In stock COM-13951
2.1 2   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
3.15 3   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
Magnet Square - 0.125"
In stock COM-08644
2.1 2   
Reed Switch - Insulated
In stock COM-10601
4.2 2   
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
Total: 41.02