DMX Demonstrator - Analog Modules (DMX-IO2, DMX-IO3, DMX-IO4, DMX-IO5)

by Sparky Bobo

Favorited Favorite 0

This is a partial parts list for the DMX Demonstrator Analog Modules (DMX-IO2, DMX-IO3, DMX-IO4, DMX-IO5.

Additionally, you'll need some parts from the common parts lists as well. You can find the common parts list here.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Schottky Diode
In stock COM-10926
0.5 2   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2 4   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3 10   
Header - 8-pin Female (PTH, 0.1")
In stock PRT-11895
0.75 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1.5 2   
Total: 9