Talking Stick

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Push Button 33mm - Pink
Retired COM-09177
0.95 1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
Arduino Uno SMD
Retired DEV-10356
24.95 1   
Cannot be ordered at this time.
Heat Shrink - White 5' x 1/4"
Retired PRT-08832
1.95 1   
Cannot be ordered at this time.
Total: 48